![LVT USA_Web blog feature_GLD Switch Disconnectors[16] (1)](https://testwp.lovatoelectric.com/wp-content/uploads/2025/02/LVT-USA_Web-blog-feature_GLD-Switch-Disconnectors16-1.jpg)
Powering up solar safety with LOVATO Electric’s
NEW UL switch disconnectors
NEW UL switch disconnectors
LOVATO Electric USA has launched an advanced range of UL-compliant switch disconnectors designed specifically for the American market. The GL series now includes the new GLD…UL type versions, certified to UL98B standards, making them an ideal choice for photovoltaic (PV) systems. These switch disconnectors are available in models with a general-purpose current rating of 100A and 200A for voltages up to 1500VDC, ensuring reliable performance for even the most demanding applications.
The importance of switch disconnectors in photovoltaic systems
• Ensuring electrical isolation: They provide a clear disconnect point to isolate the PV system for maintenance or emergency interventions, safeguarding personnel and equipment.
• Enhancing safety: Visible contacts offer an added layer of assurance, allowing operators to confirm the disconnection visually.
• Facilitating system control: By enabling controlled power shutoffs, they help maintain operational efficiency and safety during system commissioning or decommissioning.
Key features of the GLD…UL switch disconnectors
The new range of LOVATO Electric switch disconnectors is engineered to meet the specific needs of the photovoltaic sector. Here are the standout features:
High current and voltage capacity
With options supporting up to 200A and 1500VDC, the GLD…UL series can handle large-scale PV installations
Versatile models
Available in 2-pole and 4-pole configurations, offering flexibility for different system architectures
Flexible installation
Direct Operating: For straightforward applications. Door Coupling: For enhanced accessibility and convenience.
Robust design
Screw or 35mm DIN rail fixing ensures secure installation. Flexible operating positions accommodate diverse installation requirements.
Safety features
Padlockable in the “0” position without additional accessories, ensuring compliance with safety protocols.
Comprehensive accessories
A wide range of add-ons to meet
various installation needs.
Choosing the right switch disconnector
Selecting a high-quality, UL-compliant switch disconnector like the LOVATO GLD…UL series offers several advantages for photovoltaic applications:
• Regulatory compliance: The UL98B certification ensures adherence to American safety standards, reducing the risk of non-compliance penalties.
• Enhanced reliability: Durable construction and high-performance materials ensure longevity and consistent operation in demanding environments.
• Simplified maintenance: Visible contacts and flexible mounting options streamline maintenance procedures, minimizing downtime.
• Cost efficiency: A versatile design reduces the need for additional components, optimizing installation costs.
Our GLD range
Your trusted partner in renewable energy
As renewable energy adoption accelerates across the United States, LOVATO Electric USA continues to innovate and deliver cutting-edge solutions tailored to this dynamic market. The new GLD…UL switch disconnectors are a testament to the company’s commitment to quality, safety, and performance.
Whether you are designing a new photovoltaic system or upgrading an existing one, the GLD…UL series is an excellent choice for ensuring safe and efficient operation. Visit LOVATO Electric to learn more about these products and how they can benefit your applications.
Keep up to date with the latest product releases and innovations on LinkedIn.